InsightHome and InsightFacility Edge Devices
Easily connects with Insight software for simplified energy management of solar and storage systems.
Electrify your community with clean electricity and reduce diesel generator costs.
1 billion people in the world do not have access to energy
These populations, suffer from poor health, social and economic development conditions whilst paying a large part of their revenue for a harmful and polluting energy. As the global specialist in energy management Schneider Electric provides solutions to develop reliable, affordable and clean energy for your community
Large hybrid off-grid or microgrid systems offer a more sustainable and affordable AC power solution when compared to the power supplied only from a diesel generator. Conext™ XW Pro or XW+ can be combined with diesel generators into a hybrid off-grid system increasing the flexibility and reliability of the entire microgrid system while still reducing dependence on the ever increasing cost of diesel fuel. Conext™ XW+ in a three phase (230/400 V) system scales up to 76 kW (IEC) / 61 kW (UL) in a multi-cluster architecture. The Conext™ AC Combiner Box manages the AC bus line integrating Conext™ XW+ with diesel generators in a hybrid system. Batteries, along with AC and DC coupled solar PV can be added as needed to support the required autonomy. Conext™ XW+ uses the diesel generator as a backup up source for charging to extend autonomy. InsightHome and InsightFacility Edge Devices provide system control and monitoring. Conext™ solutions include:
Easily connects with Insight software for simplified energy management of solar and storage systems.
Scalable and flexible, the CL 30/50 is the ideal solar solution for commercial buildings.
Battery bank monitoring that can detect battery string imbalances before performance is impacted.
Designed for reliability, the AGS automatically starts or stops a generator to meet your power needs.
Features flexible integration and MPPT multi-stage charging, supporting and improving battery life.
Install for less, and harvest more energy with the Conext MPPT 80 600.
Offers optimum system performance with flexible installation of DC Coupled solar and storage systems.
The XW Conduit Box provides a clean, professional finish that safely protects end-users from contact with wiring
Powerful, yet simple energy management software that provides users with access to critical system information.
Protect your home’s power supply from grid outages and save on energy costs with utility time of use and demand charge optimization.