Power Plant Services
Be flexible with Schneider Electric Solar Services contracts

Flexibility
The contracts we offer allow you to select several levels of key performance indicators:
- Availability guarantee
- Response time
- Time to fix
- First time fix rate (FTFR)
- Spare parts availability
Services are designed for the following utility-scale inverters:
- Conext SmartGen™ Power System (SPS): NA + IEC versions
- Central inverters
- Conext SmartGen™ series
- Conext™ XC series
- Conext™ GT series
Long-term Contracts
Choose the option you prefer with a long-term contract to secure and sustain your assets throughout their lifecycle or with an on-demand service to match specific needs.

On-demand Services
We can support you whenever you need through the following services:
- Spare parts: Easy access to spare parts is a key requirement when you are looking to maximize the uptime of your PV power plant from both and availability and budgetary perspective.
- Commissioning: Schneider Electric has already commissioned over 10 GW of inverters for PV power plants so we have the experience you would expect from a trusted partner.
- Preventive and corrective maintenance: if you like flexibility but still want to benefit from our expertise and support; our customer care centers around the world are here to respond to your request and plant on-site intervention as needed.
- Audits (inverter and site): to ensure the efficiency of your plant, our expert teams could bring you support to realize accurate diagnosis.
- Schneider University: we train our field technicians for operational excellence in our worldwide competence centers.
- On-site technical support: our global footprint with local experts are available to fix your technical issues on-site
Safety is our Priority
We ensure our experts have a full knowledge of safety rules
Sophisticated LOTO (Lockout-Tagout)
- No live work allowed: Multiple LOTO points to isolate specific areas, creating a way to work on the inverter without full PPE Ability to access certain areas of the inverter without shutting down operation of the complete skid
- Opening critical cabinet doors will trigger the inverter to stop power production
Access control
- Password protection controls the access rights of users and field service engineers: All information is pushed to the Cloud for remote diagnosis and degradation monitoring (if the system is connected to the Cloud).
- A safety form to ensure safe situations on site
Compliance with standards
For Conext SmartGen™ inverters
- Standard IEC 62271-202: High-voltage switchgear and control gear – Part 202: High-voltage/ low-voltage prefabricated substation.
- Standard IEC 62271-200: High-voltage switchgear and control gear – Part 200: AC metal-enclosed switchgear and control gear for rated voltages above 1 kV and up to and including 52 kV.
- UL 1741 V/f abnormality and HiPot test.
- CSA C22.2 107.1 HiPot test.
For Conext™ PV Box
- Standard IEC 62271-202: High-voltage switchgear and control gear – Part 202: High-voltage/ low-voltage prefabricated substation.
- Standard IEC 62271-200: High-voltage switchgear and control gear – Part 200: AC metal-enclosed switchgear and control gear for rated voltages above 1 kV and up to and including 52 kV.
- Sandard IEC 61439: Low-voltage switchgear and control gear assemblies.
- Standard IEC 60076: Power transformers – Part 1: General.
- Standard EN779:2012 -> Particulate air filters for general ventilation – Determination of the filtration performance.