Discontinued Product
1000V PV Box RT
This product is discontinued. For technical support, please visit here.
Containerized plug and play power conversion system adapted to customer requirements and local standards
The PV Box ST is a power conversion system. In a PV plant installation, it operates between DC field and AC MV grid connection point. The PV Box performs the DC power concentration, the DC/AC conversion and the AC voltage elevation to the grid voltage level. It ensures the protection of the maintenance people and the installation against electrical faults such as short-circuit and lightning. The optimized versions of the PV Box allow a reduction of the balance of systems cost, an increase of the reliability and an improvement of construction lead times.