SW Solar Hybrid Inverter 120/240V
Proven hybrid inverter solution for off-grid, backup power, and self-consumption
Part Number:
SW 4024 120/240: 865-4024-21
SW 4048 120/240: 865-4048-21
Proven hybrid inverter solution for off-grid, backup power, and self-consumption
Part Number:
SW 4024 120/240: 865-4024-21
SW 4048 120/240: 865-4048-21
SW 120/240V hybrid inverter is perfect for off-grid, backup power, and self-consumption applications for homes and small businesses, it’s a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need. SW features 120/240 VAC output, and capable of producing 120/240 VAC output from a 120 VAC input, without the need for an external transformer. For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. SW hybrid inverter works with the grid to avoid peak utility charges and support the grid when utility supply is limited.
SW hybrid inverter is the perfect go-to solution for off-grid, backup power, and self-consumption for homes and small businesses. SW delivers a value added, easy to install system that provides efficient power globally for every need.
Proven hybrid inverter solution for off-grid, backup power, and self-consumption
Offers optimum system performance with flexible installation of DC Coupled solar and storage systems.
Install for less, and harvest more energy with the Conext MPPT 80 600.
Features flexible integration and MPPT multi-stage charging, supporting and improving battery life.
Designed for reliability, the AGS automatically starts or stops a generator to meet your power needs.
Battery bank monitoring that can detect battery string imbalances before performance is impacted.
Easily connects with Insight software for simplified energy management of solar and storage systems.
The SW Solar Power Distribution Panels save you time and money with flexible installation of SW systems