SW Solar Hybrid Inverter 230V
This product is discontinued for the Australia market. For technical support, please visit here.
Part Number:
SW 4024 230V: 865-4024-55
SW 4048 230V: 865-4048-55
This product is discontinued for the Australia market. For technical support, please visit here.
Part Number:
SW 4024 230V: 865-4024-55
SW 4048 230V: 865-4048-55
The SW solar hybrid inverter is perfect for off-grid, backup power and self-consumption applications for homes and small businesses, it is a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need.
For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. The SW works with the grid to avoid peak utility charges and support the grid when utility supply is limited. Accessories include pre-wired universal DC distribution panel and AC distribution panels.