Discontinued product
Conext TL (15-20) Grid-Tie Solar Inverters
Discontinued product**
The Conext™ TL 15, and TL 20 kW grid-tie solar inverters are suited for outdoor use and are the ideal solution for commercial buildings, carports and decentralised PV plants up to the MW range. The inverters provide dual MPP (Maximum Power Point) trackers with a wide voltage range, peak efficiency of greater than 98% for fast ROI. The embedded Modbus communication card allows connectivity with a large range of Schneider Electric products, as well as the option to easily add third party monitoring solutions. Backed by Schneider Electric’s global service infrastructure and its expertise in energy management, the Conext TL series are the inverters you can trust for quality and reliability.