XW PDP Solar Power Distribution Panels
This product is discontinued for the EMEA market. For technical support, please visit here.
Save installation time and money with the factory-wired and labeled Power Distribution Panels for the XW system
Part numbers:
- XW Power Distribution Panel (without AC breakers) – 865-1014-01
- XW Installation Kit for INV2 INV 3 PDP – 865-1020-02
- XW Conduit Box – 865-1025-01
- 250A, 160VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-250
- 125A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-125
- 100A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-100
- 80A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-80
- 60A, 160VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-60