XW+ Hybrid Inverter for Solar Power 120/240V
This product is discontinued.
XW+ is an adaptable single-phase and three-phase hybrid inverter with grid-tie functionality and dual AC power inputs. We offer solar charge controllers, monitoring, and automated generator control modules for further adaptability. From a single XW+ unit to clusters up to 76.5 kW, XW+ is a scalable system. It allows for the integration of solar capacity as required. Adaptable and scalable, the Schneider Electric XW+ system is the one solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.
We’re excited to introduce XW Pro, the new XW series inverter that is compliant with California Rule 21 and UL 1741 SA. The new XW Pro is a future-ready hybrid inverter/charger that is designed to adapt to next-generation grid requirements. Click here to learn more